Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Product Number | Product Name | 数量/包 | 数量/箱 | 品牌 | Unit Size | |
---|---|---|---|---|---|---|
TGL-1140 | Axygen® 11 mm x 4 mm Gel Cutting Pipet Tips, Clear, Nonsterile, Bulk Pack, 250 Tips/Pack, 10 Packs/Case | 250 /包 | 2500 /箱 | Axygen® | per case | |
TGL-1140-R | Axygen® 11 mm x 4 mm切胶吸头,透明,非灭菌,盒装,48个吸头/盒,10盒/包,5包/箱 | 480 /包 | 2400 /箱 | Axygen® | per case | |
TGL-1165 | Axygen® 11 mm x 65 mm切胶吸头,透明,非灭菌,大包装,250个吸头/包,10包/箱 | 250 /包 | 2500 /箱 | Axygen® | per case | |
TGL-1165-R | Axygen® 11 mm x 65 mm切胶吸头,透明,非灭菌,盒装,48个吸头/盒,10盒/包,5包/箱 | 480 /包 | 2400 /箱 | Axygen® | per case |