text.skipToContent text.skipToNavigation

Axygen® LTS Compatible Pipette Tips

E-mail

Axygen LTS Compatible Tips are ergonomically designed to reduce discomfort and optimized to work with Rainin LiteTouch Pipettors, all with the quality you have come to expect from Corning. The tips offer comfort you can feel with a reduction of force required to seal and eject, enabling a streamlined experience from aspiration to dispensing. Avoid slamming the pipettor for an effective seal, eliminate the struggle to eject tips, and minimize sore hands and wrists after extensive pipetting. Axygen LTS Compatible Tips are offered in a variety of packaging formats; racked, racked/filtered, tip station, reload stacks, and our more sustainable solution: Axygen HybridRack™. Now also available with MaxRecovery+™, our internally developed, IP protected, low retention technology featuring improved low retention performance and solvent compatibility with no intentionally added PFAS. Axygen LTS Compatible Tips are manufactured in the USA and meet ISO standards. All tips are certified RNase-/DNase-free, Human gDNA-free, PCR-inhibition-free, and nonpyrogenic.


Features:

  • Flexible sealing area optimized to work with LTS pipettors enables less force to be used during pipetting
  • Those SKUs designated as MaxRecovery+ are ideal for viscous aqueous solutions, solvents, DNA, and protein-based samples, ensuring superior sample recovery in the lab, regardless of what you are pipetting
  • Graduation lines for quick accuracy checks
  • Fine point design for crisp sample dispensing
  • Ultra Clear USP Class VI resin
  • Non-sterile product is autoclavable at 122°C for 15 minutes
  • Available with MaxRecovery+, our proprietary next generation low retention technology formulated with no intentionally added PFAS


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
LT-1000-R Axygen® 1000 µL LTS Compatible Pipette Tips, Racked   768 / Pk     3840 / Cs     Axygen®   N/A per case
LT-1000-R-S Axygen® 1000 µL LTS Compatible Pipette Tips, Racked, Sterile   768 / Pk     3840 / Cs     Axygen®   N/A per case
LT-1000-RL Axygen® 1000 µL LTS Compatible Pipette Tips, Reload Stack   768 / Pk     3072 / Cs     Axygen®   N/A per case
Contact Customer Service
LT-20-R Axygen® 20 µL LTS Compatible Pipette Tips, Racked   960 / Pk     4800 / Cs     Axygen®   N/A per case
LT-20-R-S Axygen® 20 µL LTS Compatible Pipette Tips, Racked, Sterile   960 / Pk     4800 / Cs     Axygen®   N/A per case
LT-20-RL Axygen® 20 µL LTS Compatible Pipette Tips, Reload Stack   960 / Pk     3840 / Cs     Axygen®   N/A per case
LT-20-TS Axygen® 20 µL LTS Compatible Pipette Tips, TipStation   960 / Pk     4800 / Cs     Axygen®   N/A per case
LT-20-TS-S Axygen® 20 µL LTS Compatible Pipette Tips, TipStation, Sterile   960 / Pk     4800 / Cs     Axygen®   N/A per case
LT-200-R Axygen® 200 µL LTS Compatible Pipette Tips, Racked   960 / Pk     4800 / Cs     Axygen®   N/A per case
LT-200-R-S Axygen® 200 µL LTS Compatible Pipette Tips, Racked, Sterile   960 / Pk     4800 / Cs     Axygen®   N/A per case
LT-200-RL Axygen® 200 µL LTS Compatible Pipette Tips, Reload Stack   960 / Pk     3840 / Cs     Axygen®   N/A per case
LT-200-TS Axygen® 200 µL LTS Compatible Pipette Tips, TipStation   960 / Pk     4800 / Cs     Axygen®   N/A per case
Contact Customer Service
LT-200-TS-S Axygen® 200 µL LTS Compatible Pipette Tips, TipStation, Sterile   960 / Pk     4800 / Cs     Axygen®   N/A per case
Contact Customer Service
LTF-1000-R-S Axygen® 1000 µL LTS Compatible Pipette Tips, Filtered, Racked, Sterile   768 / Pk     3840 / Cs     Axygen®   N/A per case
LTF-20-R-S Axygen® 20 µL LTS Compatible Pipette Tips, Filtered, Racked, Sterile   960 / Pk     4800 / Cs     Axygen®   N/A per case
Contact Customer Service
LTF-200-R-S Axygen® 200 µL LTS Compatible Pipette Tips, Filtered, Racked, Sterile   960 / Pk     4800 / Cs     Axygen®   N/A per case
Contact Customer Service
LTFER-1000-R-S Axygen® 1000 µL LTS Compatible Pipette Tips, Filtered, HybridRack™, Sterile   960 / Pk     4800 / Cs     Axygen®   N/A per case
Contact Customer Service
LTFER-20-R-S Axygen® 20 µL LTS Compatible Pipette Tips, Filtered, HybridRack™, Sterile   960 / Pk     4800 / Cs     Axygen®   N/A per case
LTFER-200-R-S Axygen® 200 µL LTS Compatible Pipette Tips, Filtered, HybridRack™, Sterile   960 / Pk     4800 / Cs     Axygen®   N/A per case
Contact Customer Service