text.skipToContent text.skipToNavigation

Corning® DeckWorks Hinged Rack Barrier Pipet Tips

E-mail

Corning DeckWorks barrier tips feature an inert, high-density polyethylene barrier to eliminate aerosol carryover contamination during critical pipetting procedures. DeckWorks low binding barrier tips will not trap liquids or inhibit PCR in the event of over pipetting.

The larger volume extended length barrier 1000 uL tip is not available in low binding.


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
4135 Corning® DeckWorks 0.1 - 10 µL Low Binding Barrier Pipet Tips, Graduated, Hinged Racks, Natural, Sterile, Polypropylene, 96 Tips/Rack, 10 Racks/Pack, 4 Packs/Case   960 / Pk     3840 / Cs     Corning®   ¥48,400 per case
4136 Corning DeckWorks 1-20 µL ローバインディングフィルターピペットチップ 目盛付, ヒンジラック, ナチュラル,滅菌済み, ポリプロピレン製, 96チップ/ラック, 10ラック/パック, 4パック/ケース €581.38 per case
4137 Corning® DeckWorks 1 - 100 µL Low Binding Barrier Pipet Tips, Graduated, Hinged Racks, Natural, Sterile, Polypropylene, 96 Tips/Rack, 10 Racks/Pack, 4 Packs/Case   960 / Pk     3840 / Cs     Corning®   €581.38 per case
4138 Corning® DeckWorks 1 - 200 µL Low Binding Barrier Pipet Tips, Graduated, Hinged Racks, Natural, Sterile, Polypropylene, 96 Tips/Rack, 10 Racks/Pack, 4 Packs/Case   960 / Pk     3840 / Cs     Corning®   €581.38 per case
4139 Corning® DeckWorks 1 - 200 µL Low Binding Barrier Pipet Tips, Graduated, Hinged Racks, Natural, Sterile, Polypropylene, 96 Tips/Rack, 8 Racks/Pack, 4 Packs/Case   768 / Pk     3072 / Cs     Corning®   €581.38 per case
4140 Corning® DeckWorks 1000 µL (max working volume 1250 µL) Barrier Pipet Tips, Graduated, Hinged Racks, Natural, Sterile, Polypropylene, 96 Tips/Rack, 8 Racks/Pack, 4 Packs/Case   768 / Pk     3072 / Cs     Corning®   €581.38 per case