text.skipToContent text.skipToNavigation

Spin-X® UF Concentrators

电子邮件

Spin-X UF centrifugal concentrators offer a simple, one step procedure for concentrating or desalting proteins and other biomolecules with 90% or better recovery.

  • The vertical membrane design and thin channel filtration chamber minimizes membrane fouling and provides fast, high speed concen­trat­ing, even with particle laden solutions.
  • Low binding polyethersulfone (PES) membranes are available with five molecular weight cut-offs (MWCO): 5,000, 10,000, 30,000, 50,000, and 100,000 to meet all of your concentrating needs. Choose an MWCO half to a third smaller than the protein to be concentrated.
  • The MWCO and graduations are printed on the side of the concentrator tube to avoid mix-ups.
  • Spin-X UF 6 and 20 concentrators can be used with either swinging bucket or fixed angle rotors. Spin-X UF 500 con­centrators require fixed angle rotors.


产品

产品编号 产品名称 数量/包 数量/箱 品牌 规格
431477 Corning® Spin-X® UF 500 µL离心浓缩管,5,000 MWCO膜,25/箱   1 /包     25 /箱     Corning®   N/A per case
431478 Corning® Spin-X® UF 500 µL离心浓缩管,10,000 MWCO膜,25/箱   1 /包     25 /箱     Corning®   N/A per case
431479 Corning® Spin-X® UF 500 µL离心浓缩管,30,000 MWCO膜,25/箱   1 /包     25 /箱     Corning®   N/A per case
431480 Corning® Spin-X® UF 500 µL离心浓缩管,50,000 MWCO膜,25/箱   1 /包     25 /箱     Corning®   N/A per case
431481 Corning® Spin-X® UF 500 µL离心浓缩管,100,000 MWCO膜,25/箱   1 /包     25 /箱     Corning®   N/A per case
431482 Corning® Spin-X® UF 6 mL离心浓缩管,5,000 MWCO膜,25/箱   1 /包     25 /箱     Corning®   N/A per case
431483 Corning® Spin-X® UF 6 mL离心浓缩管,10,000 MWCO膜,25/箱   1 /包     25 /箱     Corning®   N/A per case
431484 Corning® Spin-X® UF 6 mL离心浓缩管,30,000 MWCO膜,25/箱   1 /包     25 /箱     Corning®   N/A per case
431485 Corning® Spin-X® UF 6 mL离心浓缩管,50,000 MWCO膜,25/箱   1 /包     25 /箱     Corning®   N/A per case
431486 Corning® Spin-X® UF 6 mL离心浓缩管,100,000 MWCO膜,25/箱   1 /包     25 /箱     Corning®   N/A per case
431487 Corning® Spin-X® UF 20 mL Centrifugal Concentrator, 5,000 MWCO Membrane, 12/Case N/A per case
431488 Corning® Spin-X® UF 20 mL Centrifugal Concentrator, 10,000 MWCO Membrane, 12/Case N/A per case
431489 Corning® Spin-X® UF 20 mL Centrifugal Concentrator, 30,000 MWCO Membrane, 12/Case N/A per case
431490 Corning® Spin-X® UF 20 mL离心浓缩管,50,000 MWCO膜,12/箱   1 /包     12 /箱     Corning®   N/A per case
431491 Corning® Spin-X® UF 20 mL Centrifugal Concentrator, 100,000 MWCO Membrane, 12/Case N/A per case