text.skipToContent text.skipToNavigation

Spin-X® UF浓缩管

电子邮件

Spin-X UF离心浓缩管可以简单地一步完成蛋白质及其他生物分子的浓缩或脱盐,回收率达到90%或更高。

  • 垂直膜设计和狭长的流道有助于最大程度减少膜堵塞,即使是颗粒含量高的溶液也能实现快速浓缩。
  • 采用低吸附聚醚砜 (PES) 膜,提供5种截留分子量 (MWCO): 5,000、10,000、30,000、50,000和100,000,可满足不同的浓缩需要。MWCO的选择应以待浓缩蛋白质分子量的1/3到1/2为基准。
  • 浓缩管侧面印有MWCO和刻度,以免混淆。
  • Spin-X UF 6和20浓缩管可与浮桶式或固定角转头结合使用。Spin-X UF 500浓缩管需要使用固定角转头。


产品

产品编号 产品名称 Qty./Pk Qty./Cs Brand 规格
431477 Corning® Spin-X® UF 500 µL Centrifugal Concentrator, 5,000 MWCO Membrane, 25/Case   1 / Pk     25 / Cs     Corning®   per case
431478 Corning® Spin-X® UF 500 µL Centrifugal Concentrator, 10,000 MWCO Membrane, 25/Case   1 / Pk     25 / Cs     Corning®   per case
431479 Corning® Spin-X® UF 500 µL Centrifugal Concentrator, 30,000 MWCO Membrane, 25/Case   1 / Pk     25 / Cs     Corning®   per case
431480 Corning® Spin-X® UF 500 µL Centrifugal Concentrator, 50,000 MWCO Membrane, 25/Case   1 / Pk     25 / Cs     Corning®   per case
431481 Corning® Spin-X® UF 500 µL Centrifugal Concentrator, 100,000 MWCO Membrane, 25/Case   1 / Pk     25 / Cs     Corning®   per case
431482 Corning® Spin-X® UF 6 mL Centrifugal Concentrator, 5,000 MWCO Membrane, 25/Case   1 / Pk     25 / Cs     Corning®   per case
431483 Corning® Spin-X® UF 6 mL Centrifugal Concentrator, 10,000 MWCO Membrane, 25/Case   1 / Pk     25 / Cs     Corning®   per case
431484 Corning® Spin-X® UF 6 mL Centrifugal Concentrator, 30,000 MWCO Membrane, 25/Case   1 / Pk     25 / Cs     Corning®   per case
431485 Corning® Spin-X® UF 6 mL Centrifugal Concentrator, 50,000 MWCO Membrane, 25/Case   1 / Pk     25 / Cs     Corning®   per case
431486 Corning® Spin-X® UF 6 mL Centrifugal Concentrator, 100,000 MWCO Membrane, 25/Case   1 / Pk     25 / Cs     Corning®   per case
431487 Corning® Spin-X® UF 20 mL Centrifugal Concentrator, 5,000 MWCO Membrane, 12/Case   1 / Pk     12 / Cs     Corning®   per case
431488 Corning® Spin-X® UF 20 mL离心浓缩管,10,000 MWCO膜,12/箱 per case
431489 Corning® Spin-X® UF 20 mL离心浓缩管,30,000 MWCO膜,12/箱 per case
431490 Corning® Spin-X® UF 20 mL Centrifugal Concentrator, 50,000 MWCO Membrane, 12/Case   1 / Pk     12 / Cs     Corning®   per case
431491 Corning® Spin-X® UF 20 mL离心浓缩管,100,000 MWCO膜,12/箱 per case