text.skipToContent text.skipToNavigation

Corning® Primaria™ Cell Culture Dishes

E-mail

The Corning Primaria surface features a unique mixture of oxygen-containing (negatively charged) and nitrogen-containing (positively charged) functional groups on the polystyrene surface. The surface supports the growth of cells that can exhibit poor attachment or limited differentiation potential when cultured on traditional TC surfaces, including neuronal, primary, endothelial, and tumor cells. The surface consistency of each lot is confirmed by electron spectroscopy chemical analysis (ESCA).

  • Crystal-grade polystyrene modified by proprietary vacuum-gas plasma treatment process
  • Stable, permanent surface modification
  • Optically clear
  • Packaged in red color-coded, peel-open, medical-style packages
  • Sterile
  • Nonpyrogenic tested to less than 0.1 EU/mL

Choose your specification

Add to cart View Product

Products

Product Number Product Name 数量/包 数量/箱 品牌 Price Unit Size
353801 Corning® Primaria™ 35 mm x 10 mm易握式细胞培养皿,20/包,200/箱   20 /包     200 /箱     Corning®   N/A per case
353802 Corning® Primaria™ 60 mm x 15 mm标准细胞培养皿,20/包,200/箱   20 /包     200 /箱     Corning®   N/A per case
353803 Corning® Primaria™ 100 mm x 20 mm Standard Cell Culture Dish, 20/Pack, 200/Case €401.43 per case