Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Gosselin™ Round HDPE Bottle, 1 L, 58 mm Red Cap with Seal, Assembled, 68/Case
Product NumberLR1000-01
- Break-resistant and translucent high-density polyethylene (HDPE)
- HDPE cap
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | LR1000-01 |
| Qty./Pk | 68 / Pk |
| Qty./Cs | 68 / Cs |
| Brand | Corning® |
| Capacity | 1 L (approx.) |
| Bottle Style | Storage |
| Neck Style | Wide |
| Top Style | Threaded |
| Cap Style | Screw cap |
| Cap Material | High density polyethylene |
| Bottle Shape | Square |
| Cap Color | Red |
| Color | Natural |
| Bottle Feature | Graduated |
| Height | 174 mm (approx.) |
| Cross Section | 58mm (approx) |
| Sterile | No |
| Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.980361
- Quality Certificate - Lot No.977396
- Quality Certificate - Lot No.976208
- Quality Certificate - Lot No.972642
- Quality Certificate - Lot No.970329
- Quality Certificate - Lot No.969218
- Quality Certificate - Lot No.965875
- Quality Certificate - Lot No.962834
- Quality Certificate - Lot No.962833
- Quality Certificate - Lot No.960355
- Quality Certificate - Lot No.935625
- Quality Certificate - Lot No.933103
- Quality Certificate - Lot No.931566
- Quality Certificate - Lot No.929238
- Quality Certificate - Lot No.926967
- Quality Certificate - Lot No.924158
- Quality Certificate - Lot No.921890
- Quality Certificate - Lot No.921889
- Quality Certificate - Lot No.918468
- Quality Certificate - Lot No.917825
- Quality Certificate - Lot No.914262
- Quality Certificate - Lot No.909691
- Quality Certificate - Lot No.907077
- Quality Certificate - Lot No.903515
- Quality Certificate - Lot No.903514
- Quality Certificate - Lot No.901578
- Quality Certificate - Lot No.898235
- Quality Certificate - Lot No.897483
- Quality Certificate - Lot No.897482
- Quality Certificate - Lot No.894945