text.skipToContent text.skipToNavigation

Corning® Gosselin™ Square HDPE Bottle, 500 mL, Graduated, 29 mm Red Tamper-evident Hinged Plug, Assembled, Sterile, 100/Case

Product NumberFC510-02

E-mail
This is the suggested replacement for FC510-03.
  • Break-resistant and translucent high-density polyethylene (HDPE)
  • PE cap

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Contact Customer Service
Details
Product Number   FC510-02
Qty./Pk   100 / Pk  
Qty./Cs   100 / Cs  
Brand   Corning®  
Specifications Documents