text.skipToContent text.skipToNavigation

Corning® Gosselin™ Rectangular HDPE Bottle, 500 mL, Graduated, 20 mm White Tamper-evident Cap with Shaped Seal, Non-assembled, 170/Case

Product NumberFV500-08

E-mail
This is the suggested replacement for FV500-05 and FV500-12.
  • Break-resistant and translucent high-density polyethylene (HDPE)
  • PE cap

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Contact Customer Service
Details
Product Number   FV500-08
Qty./Pk   170 / Pk  
Qty./Cs   170 / Cs  
Brand   Corning®  
Application   Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences  
Specifications Documents