Corning® Gosselin™ Square HDPE Bottle, 500 mL, Graduated, 58 mm Blue Cap, Assembled, Sterile, 175/Case
产品编号LC500-23
- Break-resistant and translucent high-density polyethylene (HDPE)
- PE cap
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
详情
| 产品编号 | LC500-23 |
| Qty./Pk | 175 / Pk |
| Qty./Cs | 175 / Cs |
| Brand | Corning® |
| Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
产品规格文件