Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Gosselin™ Water Sampling Jerrycan, 5 L, HDPE, 20 mg/L Sodium Thiosulfate, 32 mm Red Tamper-evident Cap, Sterile, 18/Case
Product NumberHJC5-01
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
- Break-resistant polyethylene terephthalate (PET) or High-density Polyethylene (HDPE)
- Molded graduations
- Leak-proof tamper-evident HDPE screw caps are available for the 500 mL and 1L bottle not the 250 mL.
- Available with or without sodium thiosulfate
- Traceable labels
- Large openings minimize risk of contamination
- Film-packed or individually bagged
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | HJC5-01 |
Qty./Pk | 1 / Pk |
Qty./Cs | 18 / Cs |
Brand | Corning® |
Application | Environmental and Water Testing |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.873306
- Quality Certificate - Lot No.869067
- Quality Certificate - Lot No.865443
- Quality Certificate - Lot No.864718
- Quality Certificate - Lot No.861768
- Quality Certificate - Lot No.861005
- Quality Certificate - Lot No.857876
- Quality Certificate - Lot No.856317
- Quality Certificate - Lot No.854721
- Quality Certificate - Lot No.853877
- Quality Certificate - Lot No.852284
- Quality Certificate - Lot No.849229
- Quality Certificate - Lot No.848554
- Quality Certificate - Lot No.844420
- Quality Certificate - Lot No.842379
- Quality Certificate - Lot No.837956
- Quality Certificate - Lot No.836539
- Quality Certificate - Lot No.828490
- Quality Certificate - Lot No.825862
- Quality Certificate - Lot No.818293
- Quality Certificate - Lot No.811928
- Quality Certificate - Lot No.809220
- Quality Certificate - Lot No.806437
- Quality Certificate - Lot No.805300
- Quality Certificate - Lot No.804569
- Quality Certificate - Lot No.802426
- Quality Certificate - Lot No.801868
- Quality Certificate - Lot No.801229
- Quality Certificate - Lot No.798269
- Quality Certificate - Lot No.796801