text.skipToContent text.skipToNavigation

Falcon® Round Bottom Polystyrene Tubes

电子邮件

  • Widely used and referenced in laboratory protocols
  • Dual position snap-cap prevents sample loss with ease of handling
  • Sterile, nonpyrogenicity tested to less than 0.1 EU/mL (Cat. No. 352008 nonsterile)

The foundation for consistent research results

  • Provide reliable containment of laboratory fluid samples
  • Polystyrene tubes are best suited for procedures requiring high optical clarity
  • Dual-position snap caps, heavier gauge walls, and unique construction provide a secure, positive seal
  • Medical-style packaging materials
  • 1,400 RCF rating (RCF claims refer to Relative Centrifugal Force measured in g-force for materials with a specific gravity of 1.0, used in an appropriate rotor with correct cushion and safety precautions. Tubes used with organic solvents at temperatures below 0°C may have lower RCF ratings.)
  • Tube dimensions and volumes are approximate


产品

产品编号 产品名称 Qty./Pk Qty./Cs Brand 规格
352003 Falcon® 5 mL Round Bottom Polystyrene Test Tube, with Snap Cap, Sterile, Individually Wrapped, 500/Case   1 / Pk     500 / Cs     Falcon®   N/A per case
352008 Falcon® 5 mL Round Bottom Polystyrene Test Tube, without Cap, Nonsterile, 1000/Bag, 1000/Case   1000 / Pk     1000 / Cs     Falcon®   N/A per case
352052 Falcon® 5 mL Round Bottom Polystyrene Test Tube, without Cap, Sterile, 125/Pack, 1000/Case   125 / Pk     1000 / Cs     Falcon®   N/A per case
352054 Falcon® 5 mL Round Bottom Polystyrene Test Tube, with Snap Cap, Sterile, 125/Pack, 1000/Case   125 / Pk     1000 / Cs     Falcon®   N/A per case
352058 Falcon® 5 mL Round Bottom Polystyrene Test Tube, with Snap Cap, Sterile, 25/Pack, 500/Case   25 / Pk     500 / Cs     Falcon®   N/A per case
352235 Falcon® 5 mL Round Bottom Polystyrene Test Tube, with Cell Strainer Snap Cap, 25/Pack, 500/Case   25 / Pk     500 / Cs     Falcon®   N/A per case