Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Disposable 43 mm Aseptic Transfer Cap for 1L Plastic Erlenmeyer Flask, 1/8“ Dip Tube, 0.2 µm Vent, Male Luer Lock, Sterile
Product Number431444

These Corning® Erlenmeyer Flask Aseptic Transfer Caps are sterile (10⁻⁶ SAL), individually double bagged and fit the 1L Corning® Polycarbonate Erlenmeyer flasks.
- The venting port ends in a 50mm diameter vent filter with a 0.2 µm pore PVDF membrane and a barbed fitting.
- The liquid transfer port has an internal end with a rigid polypropylene dip tube angled to reach the bottom of the flask and on the external side a 1/8 inch ID (3.2mm), 1/4 inch (6.4mm) OD chemically resistant, heat sealable flexible tubing ending in a male Luer lock (MLL) closed with a female Luer sealing cap.
Added to Your Shopping Cart
Details
Product Number | 431444 |
Qty./Pk | 1 / Pk |
Qty./Cs | 5 / Cs |
Brand | Corning® |
Cap Style | Screw cap |
Cap Material | Polypropylene |
Cap Diameter | 43 mm |
Cap Color | Orange |
Color | Orange |
Sterile | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.19825001
- Quality Certificate - Lot No.09425005
- Quality Certificate - Lot No.09425004
- Quality Certificate - Lot No.09425003
- Quality Certificate - Lot No.02025002
- Quality Certificate - Lot No.02025001
- Quality Certificate - Lot No.00525003
- Quality Certificate - Lot No.00525002
- Quality Certificate - Lot No.00525001
- Quality Certificate - Lot No.35124001
- Quality Certificate - Lot No.32424004
- Quality Certificate - Lot No.32424003
- Quality Certificate - Lot No.29624003
- Quality Certificate - Lot No.29624002
- Quality Certificate - Lot No.29624001
- Quality Certificate - Lot No.23523008
- Quality Certificate - Lot No.23523007
- Quality Certificate - Lot No.23523006
- Quality Certificate - Lot No.23523005
- Quality Certificate - Lot No.23523004
- Quality Certificate - Lot No.23523003
- Quality Certificate - Lot No.23523002
- Quality Certificate - Lot No.23523001
- Quality Certificate - Lot No.25122043
- Quality Certificate - Lot No.18822042
- Quality Certificate - Lot No.16922041
- Quality Certificate - Lot No.16622040
- Quality Certificate - Lot No.13122039
- Quality Certificate - Lot No.10122038
- Quality Certificate - Lot No.10122037