
Disposable 43 mm Aseptic Transfer Cap for 1L Plastic Erlenmeyer Flask, 1/4“ Dip Tube, 0.2 µm Vent, MPC Male Disconnect, Sterile
Product Number431445

These Corning® Erlenmeyer Flask Aseptic Transfer Caps are sterile (10⁻⁶ SAL), individually double bagged and fit the 1L Corning® Polycarbonate Erlenmeyer flasks.
- The venting port ends in a 50mm diameter vent filter with a 0.2 µm pore PVDF membrane and a barbed fitting.
- The liquid transfer port has an internal end with a rigid polypropylene dip tube angled to reach the bottom of the flask and on the external side a 1/4 inch ID (6.4mm), 3/8 inch (9.5mm) OD chemically resistant, heat sealable flexible tubing, ending in a medical grade polycarbonate (MPC) male disconnect with a female sealing cap.
Added to Your Shopping Cart
Details
Product Number | 431445 |
Qty./Pk | 1 / Pk |
Qty./Cs | 5 / Cs |
Brand | Corning® |
Cap Style | Screw cap |
Cap Material | Polypropylene |
Cap Diameter | 43 mm |
Cap Color | Orange |
Color | Orange |
Sterile | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.16425001
- Quality Certificate - Lot No.35124003
- Quality Certificate - Lot No.32224001
- Quality Certificate - Lot No.29824001
- Quality Certificate - Lot No.27123004
- Quality Certificate - Lot No.27123003
- Quality Certificate - Lot No.27123002
- Quality Certificate - Lot No.27123001
- Quality Certificate - Lot No.21722021
- Quality Certificate - Lot No.18822020
- Quality Certificate - Lot No.16522019
- Quality Certificate - Lot No.13322018
- Quality Certificate - Lot No.13322017
- Quality Certificate - Lot No.12622016
- Quality Certificate - Lot No.07322015
- Quality Certificate - Lot No.18221013
- Quality Certificate - Lot No.15521012
- Quality Certificate - Lot No.12421011
- Quality Certificate - Lot No.12421010
- Quality Certificate - Lot No.11121009
- Quality Certificate - Lot No.07721008
- Quality Certificate - Lot No.07621007
- Quality Certificate - Lot No.05421006
- Quality Certificate - Lot No.01521002
- Quality Certificate - Lot No.09820005
- Quality Certificate - Lot No.06320004
- Quality Certificate - Lot No.02020003
- Quality Certificate - Lot No.01320002
- Quality Certificate - Lot No.00720001
- Quality Certificate - Lot No.06618002