Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Disposable 70 mm Aseptic Transfer Cap for 3L Plastic Erlenmeyer Flask, 1/4“ Dip Tube, 0.2 µm Vent, MPC Male Disconnect, Sterile
Product Number431449
These Corning® Erlenmeyer Flask Aseptic Transfer Caps are sterile (10⁻⁶ SAL), individually double bagged and fit the 3L Corning® Polycarbonate Erlenmeyer flasks.
- The venting port ends in a 50mm diameter vent filter with a 0.2 µm pore PVDF membrane and a barbed fitting.
- The liquid transfer port has an internal end with a rigid polypropylene dip tube angled to reach the bottom of the flask and on the external side a 1/4 inch ID (6.4mm), 3/8 inch (9.5mm) OD chemically resistant, heat sealable flexible tubing, ending in a medical grade polycarbonate (MPC) male disconnect with a female sealing cap.
Added to Your Shopping Cart
Details
| Product Number | 431449 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 4 / Cs |
| Brand | Corning® |
| Cap Style | Screw cap |
| Cap Material | Polypropylene |
| Cap Diameter | 70 mm |
| Cap Color | Orange |
| Color | Orange |
| Sterile | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.27625001
- Quality Certificate - Lot No.26625002
- Quality Certificate - Lot No.26625001
- Quality Certificate - Lot No.23825001
- Quality Certificate - Lot No.18925001
- Quality Certificate - Lot No.15425002
- Quality Certificate - Lot No.15425001
- Quality Certificate - Lot No.29323001
- Quality Certificate - Lot No.26422034
- Quality Certificate - Lot No.25622033
- Quality Certificate - Lot No.23722032
- Quality Certificate - Lot No.21422031
- Quality Certificate - Lot No.21422030
- Quality Certificate - Lot No.18122031
- Quality Certificate - Lot No.18122029
- Quality Certificate - Lot No.12622028
- Quality Certificate - Lot No.10122027
- Quality Certificate - Lot No.07322026
- Quality Certificate - Lot No.07222025
- Quality Certificate - Lot No.07222024
- Quality Certificate - Lot No.34121023
- Quality Certificate - Lot No.34121022
- Quality Certificate - Lot No.18221016
- Quality Certificate - Lot No.18221015
- Quality Certificate - Lot No.18121014
- Quality Certificate - Lot No.18121013
- Quality Certificate - Lot No.13821012
- Quality Certificate - Lot No.13421011
- Quality Certificate - Lot No.13221010
- Quality Certificate - Lot No.13221009