Corning® 250 mL易握式聚苯乙烯储液瓶,带汲取管和0.2 µm MLL/FLL滤芯,MLL
Product Number11655
康宁聚苯乙烯储液瓶目前可作为封闭系统提供。其为预先组装的无菌产品,采用独立双套袋包装。预先组装的转移盖上有两个端口。一个端口接0.2 µm滤芯,另一个端口接耐化学腐蚀性可热封软管,末端有公鲁尔接头。汲取管一直延伸到培养瓶底部,便于实现无菌移液。
- 由光学透明聚苯乙烯制成
- 已灭菌,SAL达到10⁻⁶
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
Added to Your Shopping Cart
Details
| Product Number | 11655 |
| 数量/包 | 1 /包 |
| 数量/箱 | 6 /箱 |
| 品牌 | Corning® |
| 容量 | 250 mL |
| 顶部式样 | 带螺纹 |
| 盖材料 | 高密度聚乙烯 |
| 盖直径 | 45 mm |
| 盖颜色 | 橙色 |
| 无菌 | 是 |
| 导管连接 | 公鲁尔锁接头 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.32425028
- Quality Certificate - Lot No.26825029
- Quality Certificate - Lot No.22425046
- Quality Certificate - Lot No.15925011
- Quality Certificate - Lot No.06325054
- Quality Certificate - Lot No.05825033
- Quality Certificate - Lot No.02325010
- Quality Certificate - Lot No.29924048
- Quality Certificate - Lot No.27424032
- Quality Certificate - Lot No.19524004
- Quality Certificate - Lot No.18424033
- Quality Certificate - Lot No.15724037
- Quality Certificate - Lot No.01624025
- Quality Certificate - Lot No.25423047
- Quality Certificate - Lot No.22823008
- Quality Certificate - Lot No.13023040
- Quality Certificate - Lot No.10323042
- Quality Certificate - Lot No.00523043
- Quality Certificate - Lot No.34822003
- Quality Certificate - Lot No.25722007
- Quality Certificate - Lot No.06922007
- Quality Certificate - Lot No.04522038
- Quality Certificate - Lot No.30121002
- Quality Certificate - Lot No.10421012
- Quality Certificate - Lot No.03221008
- Quality Certificate - Lot No.02621037
- Quality Certificate - Lot No.34220036
- Quality Certificate - Lot No.30920033
- Quality Certificate - Lot No.27520030
- Quality Certificate - Lot No.27220020