text.skipToContent text.skipToNavigation

Corning® 125 mL Polycarbonate Erlenmeyer Flask with 1/8 Dip Tube, 0.2 µm Vent, Male Luer Lock, Sterile, 1/bag, 6/case

Product Number11405

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail

Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.



Corning closed system Erlenmeyer flasks will enhance the productivity of your shaker culture operations when adding or removing medium and cells. Flask is made from optically clear polycarbonate and is preassembled with an aseptic transfer cap. Unit is sterilized by gamma radiation.

Flask:

  • Polycarbonate construction: USP Class VI material
  • Molded-in graduations for accuracy (+/-5%)

Aseptic Transfer Cap:

  • Chemically resistant, heat-sealable, heat-sealable, flexible tubing, 1/8” ID, 1/4” OD
  • Male Luer Lok Disconnect
  • 36” tubing length, with connector


One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


€909.15 per case

Details
Product Number   11405
Qty./Pk   1 / Pk  
Qty./Cs   6 / Cs  
Brand   Corning®  
Cap Style   Aseptic transfer caps  
Cap Material   Polypropylene  
Cap Color   Orange  
Feature   Disposable  
Capacity   125 mL  
Flask Style   Erlenmeyer  
Top Style   Threaded  
Baffles   Non  
Specifications Documents