Corning® 1L Polycarbonate Erlenmeyer Flask with 1/4“ Dip Tube, 0.2 µm Vent, MPC Male Disconnect, Sterile
产品编号431516
Corning Erlenmeyer Flasks are now available as closed system solutions. They are sterile and arrive individually doubled-bagged and preassembled. They are available for the 1L, 2L and 3L flask sizes. The preassembled transfer caps have two ports. One port ends in a 0.2 µm filter, and the other port is chemically resistant, heat sealable flexible tubing, ending in either a male Luer lock or a male polycarbonate quick connect. The dip tube reaches all the way to the bottom of the flask for easy aseptic transfer of your liquid handling processes.
- Made from optically clear polycarbonate
- Sterilized by gamma radiation and nonpyrogenic
- Flat bottom design
已添加至购物车
详情
| 产品编号 | 431516 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 4 / Cs |
| Brand | Corning® |
| Neck Style | Wide Mouth |
| Cap Material | Polypropylene |
| Cap Color | Orange |
| Neck O.D. | 43 |
| Sterile | Yes |
| Feature | Disposable |
| Capacity | 1000 mL |
| Flask Style | Erlenmeyer |
| Top Style | Threaded |
| Graduation Interval | 50 mL |
产品规格文件
可用的证书
- 质量证书 – 批号 03026001
- 质量证书 – 批号 32125003
- 质量证书 – 批号 31125002
- 质量证书 – 批号 18425001
- 质量证书 – 批号 22624001
- 质量证书 – 批号 19922005
- 质量证书 – 批号 16122004
- 质量证书 – 批号 15322003
- 质量证书 – 批号 14422002
- 质量证书 – 批号 14422001
- 质量证书 – 批号 11121002
- 质量证书 – 批号 04321001
- 质量证书 – 批号 16920001
- 质量证书 – 批号 35419003
- 质量证书 – 批号 32619002
- 质量证书 – 批号 05819001
- 质量证书 – 批号 23518002
- 质量证书 – 批号 05018001
- 质量证书 – 批号 31216003
- 质量证书 – 批号 29316002
- 质量证书 – 批号 02516001
- 质量证书 – 批号 32915001
- 质量证书 – 批号 02513001
- 质量证书 – 批号 11111001
- 质量证书 – 批号 Generic