Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 1L Delong Shaker Erlenmeyer Flask with Extra Deep Baffles
Product Number4446-1L

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

Delong style neck, with three extra-deep baffles, to enhance gas transfer when used with rotary or reciprocating shakers. Long neck reduces splashing and is designed for two-position polypropylene closures. Closures are sold separately.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 4446-1L |
Qty./Pk | 6 / Pk |
Qty./Cs | 6 / Cs |
Brand | PYREX® |
Capacity | 1000 mL |
Top Style | Plain |
Neck Style | Delong |
Stopper Style | No stopper |
Feature | Reusable |
Height | 240 mm (approx.) |
O.D. | 129 mm (approx.) |
Flask Style | Shaker |
Sterile | No |
Neck O.D. | 38 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.25122017
- Quality Certificate - Lot No.16222009
- Quality Certificate - Lot No.10122031
- Quality Certificate - Lot No.30621309
- Quality Certificate - Lot No.21621035
- Quality Certificate - Lot No.14421025
- Quality Certificate - Lot No.10620054
- Quality Certificate - Lot No.01020026
- Quality Certificate - Lot No.29719046
- Quality Certificate - Lot No.17919062
- Quality Certificate - Lot No.09519063
- Quality Certificate - Lot No.30318885
- Quality Certificate - Lot No.26118846
- Quality Certificate - Lot No.24818024
- Quality Certificate - Lot No.22818316
- Quality Certificate - Lot No.18418151
- Quality Certificate - Lot No.07318524
- Quality Certificate - Lot No.24417143
- Quality Certificate - Lot No.13517757
- Quality Certificate - Lot No.35216001
- Quality Certificate - Lot No.20716001
- Quality Certificate - Lot No.05416001
- Quality Certificate - Lot No.27915003
- Quality Certificate - Lot No.18115002
- Quality Certificate - Lot No.16414002
- Quality Certificate - Lot No.09414001
- Quality Certificate - Lot No.01514004
- Quality Certificate - Lot No.00914002
- Quality Certificate - Lot No.00914001
- Quality Certificate - Lot No.28913002