PYREX® 50 mL Delong Shaker Erlenmeyer Flask with Extra Deep Baffles
Product Number4446-50
Delong style neck, with three extra-deep baffles, to enhance gas transfer when used with rotary or reciprocating shakers. Long neck reduces splashing and is designed for two-position polypropylene closures. Closures are sold separately.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 4446-50 |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | PYREX® |
| Capacity | 50 mL |
| Top Style | Plain |
| Neck Style | Delong |
| Stopper Style | No stopper |
| Feature | Reusable |
| Height | 106 mm (approx.) |
| O.D. | 51 mm (approx.) |
| Flask Style | Shaker |
| Sterile | No |
| Neck O.D. | 18 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.10626143
- Quality Certificate - Lot No.07726016
- Quality Certificate - Lot No.20925010
- Quality Certificate - Lot No.12325006
- Quality Certificate - Lot No.09325008
- Quality Certificate - Lot No.27322028
- Quality Certificate - Lot No.17422001
- Quality Certificate - Lot No.27421031
- Quality Certificate - Lot No.23821029
- Quality Certificate - Lot No.14021022