Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® VISTA™ 250 mL Narrow Mouth Erlenmeyer Flasks with Heavy Duty Rim
Product Number70980-250
(This is the suggested replacement for 4990-250)
These 250 mL PYREX® VISTA™ Erlenmeyer flasks have uniform wall thickness which provide balance between mechanical strength and thermal shock resistance. Approximate graduations are in durable blue enamel. An extra large marking space is also provided. The 250 mL Erlenmeyer flask is designed to ASTM E-1404 Type 1.
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
| Product Number | 70980-250 |
| Qty./Pk | 12 / Pk |
| Qty./Cs | 24 / Cs |
| Brand | PYREX® |
| Capacity | 250 mL |
| Top Style | Beaded rim |
| Neck Style | Narrow mouth |
| Stopper Style | No stopper |
| Feature | Reusable |
| Flask Style | Erlenmeyer |
| Sterile | No |