Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 6L Wide Mouth Erlenmeyer Flasks, with GL45 Screw Cap
Product Number4995-6L

These wide mouth PYREX® 6L Erlenmeyer flasks have a large, 29mm neck opening which makes it easy to use larger volume serological pipets. Ideal product for use as a shaker flask or for media prep and storage needs. They also have a single size linerless, one-piece autoclavable orange polypropylene plug seal caps with GL45 threads and drip-free pouring rings. -A wide range of optional caps are available for these bottles including: -Polypropylene colored caps for ease of sorting and identification. -Vented membrane cap with 0.22 µm PTFE hydrophobic membrane. -PBT (polybutylene terephthalate) solid caps and ETFE pouring rings for dry heat sterilization (180°C). -PBT caps with silicone septa for syringe sampling or introduction of reagents.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 4995-6L |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Capacity | 6000 mL |
Top Style | Threaded |
Neck Style | Wide Mouth |
Stopper Style | No stopper |
Feature | Reusable |
Cap Style | Screw cap |
Cap Material | Polypropylene |
Thread Finish | 45 |
Height | 385 mm (approx.) |
O.D. | 235 mm (approx.) |
Flask Style | Erlenmeyer |
Cap Color | Orange |
Sterile | No |
Specifications Documents
Compatible Accessories
Available Certificates
- Quality Certificate - Lot No.11225128
- Quality Certificate - Lot No.27624005
- Quality Certificate - Lot No.24924051
- Quality Certificate - Lot No.22124058
- Quality Certificate - Lot No.18824017
- Quality Certificate - Lot No.17324017
- Quality Certificate - Lot No.34223048
- Quality Certificate - Lot No.31123038
- Quality Certificate - Lot No.17123246
- Quality Certificate - Lot No.15023056
- Quality Certificate - Lot No.07523014
- Quality Certificate - Lot No.29222021
- Quality Certificate - Lot No.19522042
- Quality Certificate - Lot No.16922019
- Quality Certificate - Lot No.12322233
- Quality Certificate - Lot No.11622035
- Quality Certificate - Lot No.01922039
- Quality Certificate - Lot No.33521105
- Quality Certificate - Lot No.27821023
- Quality Certificate - Lot No.18221064
- Quality Certificate - Lot No.17721026
- Quality Certificate - Lot No.11921001
- Quality Certificate - Lot No.34520017
- Quality Certificate - Lot No.31120013
- Quality Certificate - Lot No.10820057
- Quality Certificate - Lot No.04420082
- Quality Certificate - Lot No.27019073
- Quality Certificate - Lot No.21319060
- Quality Certificate - Lot No.13019099
- Quality Certificate - Lot No.06719051