text.skipToContent text.skipToNavigation

PYREX® 500 mL Narrow Mouth Erlenmeyer Flask with 24/40 Standard Taper Joint

Product Number5000-500

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail


These narrow mouth 500 mL PYREX® Erlenmeyer flasks have 24/40 Standard Taper joints. Their uniform wall thickness provides the proper balance between mechanical strength and thermal shock resistance. For convenience, these flasks are graduated to show approximate capacity. An extra large marking space is also provided. Reference: ASTM E-123.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Details
Product Number   5000-500
Qty./Pk   6 / Pk  
Qty./Cs   12 / Cs  
Brand   PYREX®  
Capacity   500 mL  
Top Style   Standard Taper Joint  
Neck Style   Narrow mouth  
Feature   Reusable  
Graduation Interval   50 mL  
Standard Taper Joint   24/40  
Height   198 mm (approx.)  
O.D.   101 mm (approx.)  
Flask Style   Erlenmeyer  
Sterile   No  
Graduation Range   100 - 500 mL  
Specifications Documents