PYREX® 250 mL Narrow Mouth Erlenmeyer Flask with Phenolic Screw Cap
Product Number4985-250
These 250 mL PYREX® Erlenmeyer flasks with phenolic screw caps are ideal for use as a shaker flask or for mixing, media prep and storage needs. Impact resistant caps with 38-430M GPI threads are equipped with cemented-in, inert white rubber liners which are resistant to steam sterilization. Their uniform wall thickness provides the proper balance between mechanical strength and thermal shock resistance. For convenience, these flasks are graduated to show approximate capacity and include marking spot. For replacement caps see No. 9999.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 4985-250 |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 24 / Cs |
| Brand | PYREX® |
| Capacity | 250 mL |
| Top Style | Threaded |
| Neck Style | Narrow mouth |
| Stopper Style | No stopper |
| Feature | Reusable |
| Graduation Interval | 25 mL |
| Cap Style | Screw cap |
| Cap Material | Phenolic |
| Thread Finish | 38 |
| Height | 135 mm (approx.) |
| O.D. | 81 mm (approx.) |
| Flask Style | Erlenmeyer |
| Cap Color | Black |
| Sterile | No |
| Graduation Range | 50 - 200 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.03626056
- Quality Certificate - Lot No.31125012
- Quality Certificate - Lot No.21025151
- Quality Certificate - Lot No.17825086
- Quality Certificate - Lot No.02925031
- Quality Certificate - Lot No.31824127
- Quality Certificate - Lot No.23424277
- Quality Certificate - Lot No.19124064
- Quality Certificate - Lot No.17824012
- Quality Certificate - Lot No.13924009
- Quality Certificate - Lot No.11524178
- Quality Certificate - Lot No.02224049
- Quality Certificate - Lot No.28523033
- Quality Certificate - Lot No.26323028
- Quality Certificate - Lot No.19523007
- Quality Certificate - Lot No.17923040
- Quality Certificate - Lot No.12223030
- Quality Certificate - Lot No.09323039
- Quality Certificate - Lot No.06823040
- Quality Certificate - Lot No.05223031
- Quality Certificate - Lot No.02023045
- Quality Certificate - Lot No.35422013
- Quality Certificate - Lot No.30922034
- Quality Certificate - Lot No.28322011
- Quality Certificate - Lot No.21422038
- Quality Certificate - Lot No.18522075
- Quality Certificate - Lot No.15722045
- Quality Certificate - Lot No.13622012
- Quality Certificate - Lot No.10222024
- Quality Certificate - Lot No.08222006