Corning® 125 mL Reusable Plastic Narrow Mouth Erlenmeyer Flask, Polypropylene with GL-45 PP Screw Cap
Product Number4985P-125
This is the suggested replacement for 4985P-100.
Translucent polypropylene flasks are manufactured with blue graduations for reference. The flasks have a screw neck and are supplied with a polypropylene blue cap.
Added to Your Shopping Cart
Details
| Product Number | 4985P-125 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 6 / Cs |
| Brand | Corning® |
| Neck Style | Narrow mouth |
| Cap Style | Screw cap |
| Cap Material | Polypropylene |
| Thread Finish | 45 |
| Feature | Reusable |
| Capacity | 125 mL |
| Flask Style | Erlenmeyer |
| Top Style | Threaded |
| Graduation Interval | 12.5 mL |
Specifications Documents
Available Certificates