
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 1L Reusable Plastic Narrow Mouth Erlenmeyer Flask, Polypropylene with GL-45 PP Screw Cap
Product Number4985P-1L

Translucent polypropylene flasks are manufactured with blue graduations for reference. The flasks have a screw neck and are supplied with a polypropylene blue cap.
Added to Your Shopping Cart
Details
Product Number | 4985P-1L |
Qty./Pk | 1 / Pk |
Qty./Cs | 4 / Cs |
Brand | Corning® |
Neck Style | Narrow mouth |
Cap Style | Screw cap |
Cap Material | Polypropylene |
Thread Finish | 45 |
Feature | Reusable |
Capacity | 1000 mL |
Flask Style | Erlenmeyer |
Top Style | Threaded |
Graduation Interval | 200 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.34222001
- Quality Certificate - Lot No.02120001
- Quality Certificate - Lot No.32519001
- Quality Certificate - Lot No.32616001
- Quality Certificate - Lot No.22116001
- Quality Certificate - Lot No.20716001
- Quality Certificate - Lot No.19516001
- Quality Certificate - Lot No.18116001
- Quality Certificate - Lot No.13816001
- Quality Certificate - Lot No.14115001
- Quality Certificate - Lot No.22212001
- Quality Certificate - Lot No.Generic