Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 75 mL Reusable Plastic Narrow Mouth Erlenmeyer Flask, Polypropylene with GL-45 PP Screw Cap
Product Number4985P-75
This is the suggested replacement for 4985P-50.
Translucent polypropylene flasks are manufactured with blue graduations for reference. The flasks have a screw neck and are supplied with a polypropylene blue cap.
Added to Your Shopping Cart
Details
| Product Number | 4985P-75 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 6 / Cs |
| Brand | Corning® |
| Neck Style | Narrow mouth |
| Cap Style | Screw cap |
| Cap Material | Polypropylene |
| Thread Finish | 45 |
| Feature | Reusable |
| Capacity | 75 mL |
| Flask Style | Erlenmeyer |
| Top Style | Threaded |
| Graduation Interval | 12.5 mL |
Specifications Documents
Available Certificates