
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 1L Reusable Plastic Narrow Mouth Erlenmeyer Flask, Polymethylpentene with GL-45 PP Screw Cap
Product Number4990P-1L

Translucent polymethylpentene (PMP) flasks are manufactured with red graduations for reference. The flasks have a screw neck and are supplied with a polypropylene red cap.
Added to Your Shopping Cart
Details
Product Number | 4990P-1L |
Qty./Pk | 1 / Pk |
Qty./Cs | 4 / Cs |
Brand | Corning® |
Neck Style | Narrow mouth |
Cap Style | Screw cap |
Cap Material | Polypropylene |
Thread Finish | 45 |
Feature | Reusable |
Capacity | 1000 mL |
Flask Style | Erlenmeyer |
Top Style | Threaded |
Graduation Interval | 200 mL |
Specifications Documents
Available Certificates