
Corning® 50 mL Reusable Plastic Narrow Mouth Erlenmeyer Flask, Polymethylpentene with GL-45 PP Screw Cap
Product Number4990P-50

This item will be discontinued when inventory reaches 0. Suggested Replacement: 4990P-75.
Translucent polymethylpentene (PMP) flasks are manufactured with red graduations for reference. The flasks have a screw neck and are supplied with a polypropylene red cap.
335,62 kr. per case
Added to Your Shopping Cart
Details
Product Number | 4990P-50 |
Qty./Pk | 1 / Pk |
Qty./Cs | 6 / Cs |
Brand | Corning® |
Neck Style | Narrow mouth |
Cap Style | Screw cap |
Cap Material | Polypropylene |
Thread Finish | 45 |
Feature | Reusable |
Capacity | 75 mL |
Flask Style | Erlenmeyer |
Top Style | Threaded |
Graduation Interval | 10 mL |
Specifications Documents