Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 3L Baffled Polycarbonate Erlenmeyer (Fernbach Design) Flask with Vent Cap
Product Number431253
Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
- Fernbach design increases surface area for gas exchange
- Made from optically-clear polycarbonate
- Ideal for shaker culture applications
- Baffled bottoms improve mixing and increase gas exchange
- Sterilized by gamma radiation and nonpyrogenic
- RNase- and DNase-free
Added to Your Shopping Cart
Details
Product Number | 431253 |
Qty./Pk | 1 / Pk |
Qty./Cs | 4 / Cs |
Brand | Corning® |
Neck Style | Wide Mouth |
Cap Style | Vented |
Cap Material | Polypropylene |
Cap Color | Orange |
Sterile | Yes |
Feature | Disposable |
Capacity | 3000 mL |
Flask Style | Erlenmeyer |
Top Style | Threaded |
Baffles | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.31424002
- Quality Certificate - Lot No.07024001
- Quality Certificate - Lot No.02923002
- Quality Certificate - Lot No.02323001
- Quality Certificate - Lot No.34722012
- Quality Certificate - Lot No.27922011
- Quality Certificate - Lot No.26622010
- Quality Certificate - Lot No.24222009
- Quality Certificate - Lot No.12522008
- Quality Certificate - Lot No.10222007
- Quality Certificate - Lot No.09622006
- Quality Certificate - Lot No.09522005
- Quality Certificate - Lot No.07022004
- Quality Certificate - Lot No.02722003
- Quality Certificate - Lot No.01822002
- Quality Certificate - Lot No.01222001
- Quality Certificate - Lot No.33321012
- Quality Certificate - Lot No.32821011
- Quality Certificate - Lot No.32721010
- Quality Certificate - Lot No.28421009
- Quality Certificate - Lot No.28121008
- Quality Certificate - Lot No.23721007
- Quality Certificate - Lot No.16621006
- Quality Certificate - Lot No.16221005
- Quality Certificate - Lot No.10521004
- Quality Certificate - Lot No.07021003
- Quality Certificate - Lot No.06021002
- Quality Certificate - Lot No.01521001
- Quality Certificate - Lot No.33920008
- Quality Certificate - Lot No.31120007