Disposable 48 mm Aseptic Transfer Cap for 500 g Microcarriers Bottles, MPC, Sterile
产品编号4629
Corning microcarriers with Corning CellBIND, low concentration Synthemax® II, and untreated surfaces are available in 100 g and 500 g bottles that can be fitted with Corning aseptic transfer caps to prevent adventitious contamination during bioreactor loading. These aseptic transfer caps are sterile (10⁻⁶ SAL), and individually double bagged. Microcarriers and aseptic transfer caps are sold separately.
- Chemically resistant, heat sealable flexible tubing, ¼" ID, ⅜" OD
- Tubing length with connector 30 in. (76.2 cm)
- MPC
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
详情
| 产品编号 | 4629 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Corning® |
| Cap Style | Screw cap |
| Cap Material | Polypropylene |
| Cap Diameter | 48 mm |
| Cap Color | Orange |
| Color | Orange |
| Sterile | Yes |
产品规格文件
可用的证书
- 质量证书 – 批号 26324005
- 质量证书 – 批号 18624002
- 质量证书 – 批号 15324007
- 质量证书 – 批号 05824037
- 质量证书 – 批号 01824024
- 质量证书 – 批号 33923004
- 质量证书 – 批号 33223007
- 质量证书 – 批号 04023003
- 质量证书 – 批号 26922013
- 质量证书 – 批号 20822023
- 质量证书 – 批号 08122008
- 质量证书 – 批号 36421041
- 质量证书 – 批号 35521034
- 质量证书 – 批号 25021005
- 质量证书 – 批号 26020017
- 质量证书 – 批号 22819017
- 质量证书 – 批号 21319044
- 质量证书 – 批号 25017023
- 质量证书 – 批号 02617018
- 质量证书 – 批号 20215018