Corning® Collection Container 20L, EVA Film
Product Number91-200-20
(This is the suggested replacement for91-001-MB.)
This 20L collection bag is made of Ethyl Vinyl Acetate (EVA) and is provided in a hanging configuration for greater functionality. A male MPC connector and male and female lures are connected to the bag by heat sealable flexible clear tubing. EVA is a copolymer of ethylene and vinyl acetate, and is recognized for its exceptional flexibility and durability. This container is ideal for biopharmaceutical applications.
- Port 1: Male Luer connector with 1/8" barb + cap, 2' length 1/8" I.D. x 1/4" O.D. chemically resistant, heat sealable flexible tubing, slide clamp
- Port 2: Male MPC connector with 3/8" barb + cap, 6" length 3/8" I.D. x 5/8" O.D. PCMGS tubing, Slide clamp
- Port 3: Female Luer with 3/16" barb, swabbable valve, cap
Corning media certificates are available on our Resource Library.
1 636,20 € per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 91-200-20 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 15 / Cs |
| Brand | Corning® |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.9AGMA-0000
- Quality Certificate - Lot No.9ADUN-0000
- Quality Certificate - Lot No.9AC9G-0000
- Quality Certificate - Lot No.9A6W8-0000
- Quality Certificate - Lot No.9A53Y-0000
- Quality Certificate - Lot No.9A39G-0000
- Quality Certificate - Lot No.99SQB-0000
- Quality Certificate - Lot No.99MWL-0000
- Quality Certificate - Lot No.99KX3-0000
- Quality Certificate - Lot No.99K2D-0000
- Quality Certificate - Lot No.99K29-0000
- Quality Certificate - Lot No.993B8-0000
- Quality Certificate - Lot No.98J60-0000
- Quality Certificate - Lot No.98HKW-0000
- Quality Certificate - Lot No.98FHW-0000
- Quality Certificate - Lot No.98BW2-0000
- Quality Certificate - Lot No.98B00_0000
- Quality Certificate - Lot No.98234-0000
- Quality Certificate - Lot No.980UW-0000
- Quality Certificate - Lot No.97Z52-0000
- Quality Certificate - Lot No.97VVN_0000
- Quality Certificate - Lot No.97PRF-0000
- Quality Certificate - Lot No.97MDY_0000
- Quality Certificate - Lot No.97E5V-0000
- Quality Certificate - Lot No.97CRB-0000
- Quality Certificate - Lot No.97ABE-0000
- Quality Certificate - Lot No.9799A-0000
- Quality Certificate - Lot No.94936-0000
- Quality Certificate - Lot No.92611-0000
- Quality Certificate - Lot No.89265-0000