Corning® Collection Container 10L, EVA Film
Product Number91-200-36
This 10L collection bag is made of Ethyl Vinyl Acetate (EVA) and is provided in a hanging configuration for greater functionality. A MPC male plug and a MPC male connector with a 1/4" barb are connected directly to the bag, along with a valve and female Luer arrangement. EVA is a copolymer of ethylene and vinyl acetate, and is recognized for its exceptional flexibility and durability. This container is ideal for biopharmaceutical applications.
Available in 10L and 20L sizes.
Film type: EVA
Port 1: Female MPC connector with 1/4" barb + plug, Slide clamp
Port 2: Male MPC connector with 1/4" barb + cap, Slide clamp
Port 3: Vinyl cap, Swabbable valve, Female Luer with barb
Corning media certificates are available on our Resource Library.
£1,035.98 per case
| Product Number | 91-200-36 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 15 / Cs |
| Brand | Corning® |
- Quality Certificate - Lot No.9AZ29-0000
- Quality Certificate - Lot No.9AZ26-0000
- Quality Certificate - Lot No.9AXFL-0000
- Quality Certificate - Lot No.9AQMR-0000
- Quality Certificate - Lot No.9ADUP-0000
- Quality Certificate - Lot No.9AC4H-0000
- Quality Certificate - Lot No.9AB9E-0000
- Quality Certificate - Lot No.9A709-0000
- Quality Certificate - Lot No.9A58P-0000
- Quality Certificate - Lot No.9A3DK-0000
- Quality Certificate - Lot No.9A1ZM-0000
- Quality Certificate - Lot No.9A1GZ-0000
- Quality Certificate - Lot No.9A183-0000
- Quality Certificate - Lot No.9A158-0000
- Quality Certificate - Lot No.99V9M-0000
- Quality Certificate - Lot No.99UH1-0000
- Quality Certificate - Lot No.99U4N-0000
- Quality Certificate - Lot No.99Q2B-0000
- Quality Certificate - Lot No.99PAN-0000
- Quality Certificate - Lot No.99NG7-0000
- Quality Certificate - Lot No.99KNH-0000
- Quality Certificate - Lot No.99KNG-0000
- Quality Certificate - Lot No.99GDJ-0000
- Quality Certificate - Lot No.99E05-0000
- Quality Certificate - Lot No.99E04-0000
- Quality Certificate - Lot No.99AX9-0000
- Quality Certificate - Lot No.9991D-0000
- Quality Certificate - Lot No.998LU-0000
- Quality Certificate - Lot No.994Z1-0000
- Quality Certificate - Lot No.994YV-0000