Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® chemically resistant, heat sealable flexible tubing, 3- 1/4“ ID, with Male Luer with cap to Female Luer
Product Number91-700-00
- 36" length 1/4" I.D. clear chemically resistant, heat sealable, flexible tubing
- Male Luer and female Luer cap
- Female Luer and male Luer cap
Corning media certificates are available on our Resource Library.
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 91-700-00 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 10 / Cs |
| Brand | Corning® |
| Bag Style | Rocker cell culture |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.9APWL-0000
- Quality Certificate - Lot No.9AMH2-0000
- Quality Certificate - Lot No.9AJH8-0000
- Quality Certificate - Lot No.9A9EW-0000
- Quality Certificate - Lot No.9A7AR-0000
- Quality Certificate - Lot No.99NSC-0000
- Quality Certificate - Lot No.99C3G-0000
- Quality Certificate - Lot No.9991N-0000
- Quality Certificate - Lot No.98YUM-0000
- Quality Certificate - Lot No.98E5Q-0000
- Quality Certificate - Lot No.97HY2-0000
- Quality Certificate - Lot No.97C0C-0000
- Quality Certificate - Lot No.97B86-0000
- Quality Certificate - Lot No.72540-0000
- Quality Certificate - Lot No.45850-0000
- Quality Certificate - Lot No.44835-0000
- Quality Certificate - Lot No.41576-0000