
Corning® PureCoat™ Fibronectin Peptide 24-well Clear Plate, with Lid, Individually Wrapped, Sterile, 10/Case
Product Number356241

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

This item will be discontinued when inventory reaches 0. Suggested Replacement: 356271.
Quality: cGMP and 13485 compliant

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
405,55 € per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 356241 |
Qty./Pk | 1 / Pk |
Qty./Cs | 10 / Cs |
Brand | Corning® |
Cell Growth Area | 2 cm² |
Storage | Room Temperature (15-30°C) |
Surface Coating | Fibronectin |
Sterile | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.9164011
- Quality Certificate - Lot No.9143009
- Quality Certificate - Lot No.8344043
- Quality Certificate - Lot No.8296034
- Quality Certificate - Lot No.8190037
- Quality Certificate - Lot No.8141028
- Quality Certificate - Lot No.8002019
- Quality Certificate - Lot No.7227017
- Quality Certificate - Lot No.7024005
- Quality Certificate - Lot No.6192034
- Quality Certificate - Lot No.5229003
- Quality Certificate - Lot No.3338007
- Quality Certificate - Lot No.3225011
- Quality Certificate - Lot No.3080014
- Quality Certificate - Lot No.3051008
- Quality Certificate - Lot No.1160013
- Quality Certificate - Lot No.1136018
- Quality Certificate - Lot No.1108016
- Quality Certificate - Lot No.0316014