Axygen® 10 µL Microvolume Pipet Tips , Filtered, Clear, Sterile, Long Length, Rack Pack
产品编号TXLF-10-R-S

Axygen® Filter Barrier tips are ideal for DNA amplification and microbiological applications where trace contamination can completely invalidate results. The filter prevents cross-contamination from sample to sample by creating a physical barrier in the tip to inhibit and block aerosols. Every polyethylene filter, free from DNA inhibitors, is inserted into the tip robotically to ensure freedom from nuclease contamination. They are packaged in sealed-bottom racks with lids to prevent contamination and are available in sterilized form.
- Nonpyrogenic
- Microvolume
- Sterile
已添加至购物车
详情
产品编号 | TXLF-10-R-S |
Qty./Pk | 960 / Pk |
Qty./Cs | 4800 / Cs |
Brand | Axygen® |
Packaging Format | 96 Tips/Rack, 10 Racks/Pk, 5 Packs/Cs |
Capacity | 10 µL |
Maximum Volume/Well | 10 µL |
Volume Range | 0.5 - 10 µL |
Application | Diagnostics |
Filter | Yes |
Sterile | Yes |
Autoclavable | No |
Product Material | Polypropylene |
Color | Clear |
产品规格文件
可用的证书
- 质量证书 – 批号 11325144
- 质量证书 – 批号 11225144
- 质量证书 – 批号 10025144
- 质量证书 – 批号 08825144
- 质量证书 – 批号 08125144
- 质量证书 – 批号 05025144
- 质量证书 – 批号 03425144
- 质量证书 – 批号 00325144
- 质量证书 – 批号 36224144
- 质量证书 – 批号 35524144
- 质量证书 – 批号 32624144
- 质量证书 – 批号 31924144
- 质量证书 – 批号 31324144
- 质量证书 – 批号 31224144
- 质量证书 – 批号 23224144
- 质量证书 – 批号 22824144
- 质量证书 – 批号 22524144
- 质量证书 – 批号 21824144
- 质量证书 – 批号 21124144
- 质量证书 – 批号 20424144
- 质量证书 – 批号 19924144
- 质量证书 – 批号 27523144
- 质量证书 – 批号 21122427
- 质量证书 – 批号 20622427
- 质量证书 – 批号 20322427
- 质量证书 – 批号 20222427
- 质量证书 – 批号 20022427
- 质量证书 – 批号 19222144
- 质量证书 – 批号 15622427
- 质量证书 – 批号 15222427