Corning® 40µm Cell Strainer, Blue, Sterile, Individually Packaged, 50/Case
Product Number431750
Corning® 40µm Cell Strainer is a sterile, easy-to-use device for rapidly isolating primary cells to consistently obtain a uniform single-cell suspension from tissues. Applications include stem cells and primary cells. Individually packaged, 50/case.
Features
- Strong nylon mesh with 40- micron pores for optimal performance in a variety of applications
- Evenly spaced mesh pores providing consistent and reliable results
- Conveniently accessible in individual packaging
- Extended lip on strainer enables aseptic handling with forceps
- Molded color-coded polypropylene frame with tab enables easy handling and identification
- Fits all major brands of 50mL Conical Tube
- Disposable, easy-to-use, inexpensive, maintains sample integrity
- Sterilized by gamma irradiation, noncytotoxic
Application
- Faster, easier alternative to gauze filtration
- Ideal for preparation of flow cytometry samples, including:
- Single cell suspensions of blood cells from marrow, pancreas, thymus, tonsil, and lymph nodes
- Stem cells, tissue-derived cells, and cancer cells
- Preparation of specimens for primary cell cultures and immunogens
- Preparation of freezing stocks
- Filtering agglutinative proteins produced in inactivation serum
Added to Your Shopping Cart
Details
| Product Number | 431750 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Sterile | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.296776
- Quality Certificate - Lot No.296702
- Quality Certificate - Lot No.296536
- Quality Certificate - Lot No.292497
- Quality Certificate - Lot No.285229
- Quality Certificate - Lot No.285106
- Quality Certificate - Lot No.285105
- Quality Certificate - Lot No.284447
- Quality Certificate - Lot No.284223
- Quality Certificate - Lot No.284025
- Quality Certificate - Lot No.282161
- Quality Certificate - Lot No.280574
- Quality Certificate - Lot No.276546
- Quality Certificate - Lot No.272342
- Quality Certificate - Lot No.272295
- Quality Certificate - Lot No.266426
- Quality Certificate - Lot No.266367
- Quality Certificate - Lot No.264724
- Quality Certificate - Lot No.264359
- Quality Certificate - Lot No.255622
- Quality Certificate - Lot No.249589
- Quality Certificate - Lot No.249346
- Quality Certificate - Lot No.247851
- Quality Certificate - Lot No.244998
- Quality Certificate - Lot No.244938
- Quality Certificate - Lot No.241277
- Quality Certificate - Lot No.231297
- Quality Certificate - Lot No.217017
- Quality Certificate - Lot No.210409
- Quality Certificate - Lot No.207808