Corning® BioCoat® Collagen I 4-well Culture Slide, 3/Pack, 12/Case
产品编号354557
Corning® BioCoat™ 4-well culture slide with a uniform application of rat tail collagen type I. Glass slide with polystyrene vessel, lid, and safety removal tool. 4/pack, 12/case. Corning BioCoat products are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.
Shelf life: >= 3 months from date of shipment
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
This product is non-returnable. If you have any questions, please contact us immediately.
已添加至购物车
缺货
详情
| 产品编号 | 354557 |
| Qty./Pk | 3 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | Corning® |
| Size | 4 Wells |
| Storage | 2° - 8°C |
| Surface Coating | Collagen I |
产品规格文件
可用的证书
- 质量证书 – 批号 29325002
- 质量证书 – 批号 01325005
- 质量证书 – 批号 31023002
- 质量证书 – 批号 9301004
- 质量证书 – 批号 9148011
- 质量证书 – 批号 9028262
- 质量证书 – 批号 8126195
- 质量证书 – 批号 7226003
- 质量证书 – 批号 7115001
- 质量证书 – 批号 7041002
- 质量证书 – 批号 6319005
- 质量证书 – 批号 6284001
- 质量证书 – 批号 6144001
- 质量证书 – 批号 6055002
- 质量证书 – 批号 5320006
- 质量证书 – 批号 5278001
- 质量证书 – 批号 5229005
- 质量证书 – 批号 5117001
- 质量证书 – 批号 5068002
- 质量证书 – 批号 5026315
- 质量证书 – 批号 5012004
- 质量证书 – 批号 4286003
- 质量证书 – 批号 4279004
- 质量证书 – 批号 4188003
- 质量证书 – 批号 4153007
- 质量证书 – 批号 4139001
- 质量证书 – 批号 4090007
- 质量证书 – 批号 4062011
- 质量证书 – 批号 3164718
- 质量证书 – 批号 2353003