Corning® BioCoat® Fibronectin 8-well Culture Slide, 3/Pack, 12/Case
产品编号354631
Corning® BioCoat™ 8-well culture slide with a uniform application of human fibronectin. Glass slide with polystyrene vessel, lid, and safety removal tool. (Same as Cat. #40631) 4/pack, 12/case. Corning BioCoat products are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.
Shelf life: >= 3 months from date of shipment
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
详情
| 产品编号 | 354631 |
| Qty./Pk | 3 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | Corning® |
| Size | 8 Wells |
| Storage | 2° - 8°C |
| Surface Coating | Fibronectin |
产品规格文件