Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® BioCoat® Fibronectin 100 mm TC-treated Culture Dishes, 5/Pack, 10/Case
Product Number354451
This item will be discontinued when inventory reaches 0. Suggested Replacement: 354008.
Corning® BioCoat™ products are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.
Shelf life: >= 3 months from date of shipment
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
| Product Number | 354451 |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 10 / Cs |
| Brand | Corning® |
| Cell Growth Area | 58.1 cm² |
| Storage | 2° - 8°C |
| Surface Coating | Fibronectin |