Corning® BioCoat® Poly-D-Lysine 100 mm TC-treated Culture Dishes, 10/Pack, 40/Case
Product Number356469
Corning® BioCoat™ products are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.
Shelf life: >= 6 months from date of shipment
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$228.56 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 356469 |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 40 / Cs |
| Brand | Corning® |
| Cell Growth Area | 58.1 cm² |
| Storage | 4°- 30°C |
| Surface Coating | Poly-D-Lysine |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.33525036
- Quality Certificate - Lot No.13525017
- Quality Certificate - Lot No.11925012
- Quality Certificate - Lot No.07625028
- Quality Certificate - Lot No.07625009
- Quality Certificate - Lot No.06925023
- Quality Certificate - Lot No.04125020
- Quality Certificate - Lot No.27424005
- Quality Certificate - Lot No.23324011
- Quality Certificate - Lot No.21224014
- Quality Certificate - Lot No.19124013
- Quality Certificate - Lot No.17624010
- Quality Certificate - Lot No.15524031
- Quality Certificate - Lot No.14124024
- Quality Certificate - Lot No.13724037
- Quality Certificate - Lot No.13424017
- Quality Certificate - Lot No.12824014
- Quality Certificate - Lot No.12024032
- Quality Certificate - Lot No.11624005
- Quality Certificate - Lot No.11424011
- Quality Certificate - Lot No.05724010
- Quality Certificate - Lot No.05024013
- Quality Certificate - Lot No.04324019
- Quality Certificate - Lot No.36023002
- Quality Certificate - Lot No.31723010
- Quality Certificate - Lot No.28923018
- Quality Certificate - Lot No.13523014
- Quality Certificate - Lot No.11423027
- Quality Certificate - Lot No.09323019
- Quality Certificate - Lot No.05823011