Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® PureCoat™ Carboxyl 100 mm Dish, 10/Pack, 40/Case
Product Number356784
Learn More
Corning® PureCoat™ surfaces are a novel family of chemically-defined, animal-free cell culture surfaces designed to enhance cell performance. A proprietary thin-film coating technology produces a uniform, functionalized surface that provides a highly controlled environment for cell culture applications.
Features
- Optimal Performance Surface technology enhances attachment, proliferation, and recovery post-thaw for a variety of cells with poor attachment properties – mainly primary cells, transfected cells, and fastidious cell lines in serum-free or serum-reduced conditions.
- Lot-to-Lot Consistency Both surfaces are highly consistent from lot-to-lot. They are quality control tested using an appropriate cell line.
- Delivering Choice Surface chemistries are available on a variety of cultureware for preparative cell culture and drug discovery assays.
Specification
- Store at room temperature - No special storage or handling required
- Stable for at least 18 months from date of manufacture
- Quality control tested using an appropriate cell line
- Sterilized to SAL 10⁻⁶ by gamma irradiation
- Noncytotoxic and nonpyrogenic
- Cultureware material is polystyrene suitable for cell culture
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Product Number | 356784 |
Qty./Pk | 10 / Pk |
Qty./Cs | 40 / Cs |
Brand | Corning® |
Cell Growth Area | 58.1 cm² |
Storage | Room Temperature |
Surface Coating | Carboxyl |
- Quality Certificate - Lot No.9266014
- Quality Certificate - Lot No.9147010
- Quality Certificate - Lot No.9100016
- Quality Certificate - Lot No.9017005
- Quality Certificate - Lot No.8142025
- Quality Certificate - Lot No.8002036
- Quality Certificate - Lot No.7317014
- Quality Certificate - Lot No.7290003
- Quality Certificate - Lot No.7017010
- Quality Certificate - Lot No.6017022
- Quality Certificate - Lot No.3316012
- Quality Certificate - Lot No.2171015
- Quality Certificate - Lot No.2135011
- Quality Certificate - Lot No.1234019
- Quality Certificate - Lot No.1068004
- Quality Certificate - Lot No.0365006
- Quality Certificate - Lot No.0265019
- Quality Certificate - Lot No.0170008
- Quality Certificate - Lot No.0047017