
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 60 mm细胞培养皿,经TC处理,20/包,500/箱,无菌
Product Number353002

Falcon® 60mm细胞培养皿,经TC处理聚苯乙烯,20/包,500/箱,无菌:实际尺寸——外径54.81mm x 13.26mm
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 353002 |
数量/包 | 20 /包 |
数量/箱 | 500 /箱 |
品牌 | Falcon® |
培养皿式样 | 皮氏 |
皮氏培养皿式样 | 60 mm |
表面处理 | 经TC处理 |
细胞生长面积 | 21.29 cm² |
建议中等容积 | 6 - 7 mL |
直径 | 60 mm |
外径 | 54.81 mm |
无菌 | 是 |
Dish Type | Stackable |
Vented | 是 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.23325507
- Quality Certificate - Lot No.23225506
- Quality Certificate - Lot No.20925505
- Quality Certificate - Lot No.19625504
- Quality Certificate - Lot No.10725503
- Quality Certificate - Lot No.08025502
- Quality Certificate - Lot No.9347005
- Quality Certificate - Lot No.9343004
- Quality Certificate - Lot No.9339004
- Quality Certificate - Lot No.9337007
- Quality Certificate - Lot No.9335006
- Quality Certificate - Lot No.9289004
- Quality Certificate - Lot No.9286010
- Quality Certificate - Lot No.9282008
- Quality Certificate - Lot No.9277006
- Quality Certificate - Lot No.9274017
- Quality Certificate - Lot No.9266006
- Quality Certificate - Lot No.9264002
- Quality Certificate - Lot No.9262005
- Quality Certificate - Lot No.9261006
- Quality Certificate - Lot No.9259008
- Quality Certificate - Lot No.9239002
- Quality Certificate - Lot No.9239001
- Quality Certificate - Lot No.9227006
- Quality Certificate - Lot No.9222003
- Quality Certificate - Lot No.9221008
- Quality Certificate - Lot No.9217014
- Quality Certificate - Lot No.9216009
- Quality Certificate - Lot No.9213022
- Quality Certificate - Lot No.9204012