Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

15L Corning® Reusable Glass Spinner Flask Only, with 120 mm Flat Center Cap and 4 Vertical Sidearms
Product Number4512-15L
- 15L capacity
- Flask only, caps, paddles and accessories available separately
- Can be used with direct drive motor or magnetically driven paddle assembly
- Side baffles enhance aeration and agitation of flask contents
- Proprietary “stretch” impeller design ensures optimal stirring
- 4, 45mm vertical sidearms permit use with sidearm probes and fittings
- Vessels are borosilicate glass. Other parts are made of materials that can be cleaned and sterilized to minimize the risk of cytotoxicity.
- Consistent height to width ratios for greater predictability in scale up across the full range of vessel sizes
€2,371.33 per case
Added to Your Shopping Cart
Details
Product Number | 4512-15L |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Maximum Working Volume | 15 L |
Sidearm Openings | 4 |
Sidearm Style | Vertical |
Sidearm Cap Diameter | 45 mm (approx.) |
Cap Style | Screw cap |
Diameter | 290 mm (approx.) |
Sidearm I.D. | 29 mm (approx.) |
Sterile | No |
Feature | Reusable |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.02025001
- Quality Certificate - Lot No.22623001
- Quality Certificate - Lot No.10423001
- Quality Certificate - Lot No.27322001
- Quality Certificate - Lot No.02622005
- Quality Certificate - Lot No.28021001
- Quality Certificate - Lot No.23221001
- Quality Certificate - Lot No.04220001
- Quality Certificate - Lot No.04120001
- Quality Certificate - Lot No.02519001
- Quality Certificate - Lot No.02319498
- Quality Certificate - Lot No.35318324
- Quality Certificate - Lot No.24018769
- Quality Certificate - Lot No.13818845
- Quality Certificate - Lot No.30517282
- Quality Certificate - Lot No.18116001
- Quality Certificate - Lot No.11016001
- Quality Certificate - Lot No.06416001
- Quality Certificate - Lot No.04116001
- Quality Certificate - Lot No.07014002
- Quality Certificate - Lot No.03912001
- Quality Certificate - Lot No.00912999
- Quality Certificate - Lot No.21311001
- Quality Certificate - Lot No.10111001
- Quality Certificate - Lot No.01010601
- Quality Certificate - Lot No.18109001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.32506001
- Quality Certificate - Lot No.31808001
- Quality Certificate - Lot No.31008001