Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Reusable Media Handling Fitting with Dual 1/8“ Inlets for 36L Vertical Sidearm Flasks
Product Number4519-114
- Used to introduce medium aseptically into large spinner flasks with vertical sidearms.
- Fittings are comprised of a PET insert with a fluorocarbon O-Ring and a polypropylene sealing cap.
- Gas filters are PTFE, 0.2 µm porosity.
- The 316 stainless steel tubes are held in place by modified polyphenylene oxide thermoplastic nuts with integrated ferrules.
- The fittings are completely autoclavable.
Spare parts for sidearm fittings, see Cat. Nos. 1395-32LTC, 1395-45LTC, 1395-LTR, and 1395LTMC
Added to Your Shopping Cart
Details
Product Number | 4519-114 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Cap Diameter | 45 mm (approx.) |
Thread Finish | 45 |
Tubing Style | Straight |
Fits Flask Size | 36 L |
Tubing Diameter | 1/8 Inch |
Feature | Reusable |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.03824003
- Quality Certificate - Lot No.20823003
- Quality Certificate - Lot No.33222001
- Quality Certificate - Lot No.34821006
- Quality Certificate - Lot No.27921002
- Quality Certificate - Lot No.06614001
- Quality Certificate - Lot No.18309001
- Quality Certificate - Lot No.Generic