
Corning® Reusable Media Handling Fitting with Single 1/2“ Inlets for 36L Vertical Sidearm Flasks
Product Number4519-126
- Used to introduce medium aseptically into large spinner flasks with vertical sidearms.
- Fittings are comprised of a PET insert with a fluorocarbon O-Ring and a polypropylene sealing cap.
- Gas filters are PTFE, 0.2 µm porosity.
- The 316 stainless steel tubes are held in place by modified polyphenylene oxide thermoplastic nuts with integrated ferrules.
- The fittings are completely autoclavable.
Spare parts for sidearm fittings, see Cat. Nos. 1395-32LTC, 1395-45LTC, 1395-LTR, and 1395LTMC
Added to Your Shopping Cart
Details
Product Number | 4519-126 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Cap Diameter | 45 mm (approx.) |
Thread Finish | 45 |
Tubing Style | Straight |
Fits Flask Size | 36 L |
Tubing Diameter | 1/2 Inch |
Feature | Reusable |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.23825001
- Quality Certificate - Lot No.10625001
- Quality Certificate - Lot No.10425001
- Quality Certificate - Lot No.04325001
- Quality Certificate - Lot No.21124001
- Quality Certificate - Lot No.07223001
- Quality Certificate - Lot No.04423003
- Quality Certificate - Lot No.11622003
- Quality Certificate - Lot No.04022001
- Quality Certificate - Lot No.03422003
- Quality Certificate - Lot No.13116001
- Quality Certificate - Lot No.22409001
- Quality Certificate - Lot No.18309001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.09005001