Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® Reusable 18 mm pH, Oxygen or Temperature Probe Insertion Fitting for Vertical Sidearm Flasks
Product Number4519-172
Sidearm fitting for inserting 18mm diameter probes used to secure pH, O2 or temperature sensors in larger Spinner Flasks with vertical sidearms during cell culture to monitor important cell culture parameters. Together with gassing and media handling fittings, they allow Spinner Flasks to operate as bioreactors when they are attached to appropriate cell culture controllers at costs considerably below those of traditional Bioreactor vessels with expensive stainless steel headplates. This provides a cost-effective way of enhancing cell culture productivity. The fittings are comprised of a PET insert with a fluorocarbon O-ring and a polypropylene-sealing cap. The sensors are held in place by modified polyphenylene oxide thermoplastic nuts with fluorocarbon O-ring. The fittings are completely autoclavable.
Added to Your Shopping Cart
Details
Product Number | 4519-172 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Sterile | No |
Feature | Reusable |
Specifications Documents