Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Direct Overhead Drive 100 mm Center Cap Assembly for Corning® Reusable Spinner Flasks
Product Number402614
100mm Center Cap Assembly for Corning® Reusable Spinner Flasks is designed for use with direct overhead drive motor. These cap assemblies required optional 8L, 15L or 36L paddle assemblies and can be used on all 4500 and 4510 series vertical sidearm flasks.
Added to Your Shopping Cart
Details
| Product Number | 402614 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Corning® |
Specifications Documents