PYREX® 2800 mL Fernbach-Style Culture Flask with Screw Cap
Product Number4426-2XL
Added to Your Shopping Cart
Details
| Product Number | 4426-2XL |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Capacity | 2800 mL |
| Top Style | Threaded |
| Neck Style | Wide Mouth |
| Feature | Reusable |
| Thread Finish | 100 |
| Height | 230 mm (approx.) |
| O.D. | 200 mm (approx.) |
| Flask Style | Fernbach |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.07221002
- Quality Certificate - Lot No.02221002
- Quality Certificate - Lot No.34420002
- Quality Certificate - Lot No.34220002
- Quality Certificate - Lot No.32320002
- Quality Certificate - Lot No.15118441
- Quality Certificate - Lot No.00818093
- Quality Certificate - Lot No.28614002
- Quality Certificate - Lot No.28713001
- Quality Certificate - Lot No.28010001
- Quality Certificate - Lot No.15810001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.09108999