详情
产品编号 | 354595 |
数量/包 | 1 /包 |
数量/箱 | 5 /箱 |
品牌 | Corning® |
细胞生长面积 | 9.6 cm² |
储存 | 2°- 8°C |
表面包被 | 多聚-D-赖氨酸/层粘连蛋白 |
This is the suggested replacement for 354455.
Corning® BioCoat™ 多聚-D-赖氨酸/层粘连蛋白包被6孔透明多孔板由经TC处理的透明聚苯乙烯板和均匀的多聚-D-赖氨酸及层粘连蛋白包被组成。平底,带盖,5/箱。
生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
This product is non-returnable. If you have any questions, please contact us immediately.